Busbar cover section

Article number: SV 3092000

For all-round encapsulation of the busbars. May be cut to the required length.

Article number:
SV 3092000
Product description
Contact hazard protection by covering the busbars.
Material
Thermally modified hard PVC.
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Note
May be cut individually to required length
To fit busbars
Busbar E-Cu
To fit busbars
12 x 5 - 30 x 10 mm
Dimensions
Length: 1,000 mm
Packs of
10 pc(s).
Net weight
4.25 kg
Gross weight
4.34 kg
Customs tariff number
85472000
EAN
4028177036383
ETIM 9
EC000775
ETIM 8
EC000775
ECLASS 8.0
27142414
Product description
SV Busbar cover section, for demension WH: 12x5-30x10 mm, L: 1000 mm/section
Data sheets
Technical details
Busbar cover sections
May be cut to length as required.
Contact hazard protection
(in accordance with VGB-4), thanks to full
encapsulation of the busbars.
For busbars: 12 x 5 bis 30 x 10 mm
Material: thermally modified hard PVC
Continuous operating temperature: max. 100 °C
Fire protection corresponding to UL 94-VO