- Article number:
- SK 3105400
- Product description
- Enclosure heaters to regulate relative humidity, prevent temperatures from dropping below the dew point and stop condensation forming inside the enclosure. This prevents consequential damage associated with corrosion or electrical short circuits.
- Material
- Aluminium, anodised
- Supply includes
- PTC heater with fan
Assembly parts - Continuous thermal output
- Continuous thermal output with fan
- Fans pre-integrated
- Yes
- Note
- A thermostat is recommended for precise temperature control inside the enclosure.
- In order to prevent condensation on assemblies, a hygrostat is recommended to regulate heating
- In larger enclosures, even heat distribution is best achieved by installing several low-output heaters.
- Note on Model No.
- An operating temperature of -40 °C is supported. Manufacturer's declaration available on request.
- Continuous thermal output at 10 °C
- 800 W ‐ 870 W
- Rated operating voltage
- 230 V, 1~, 50 Hz/60 Hz
- Dimensions
- Width: 103 mm
Height: 200 mm
Depth: 103 mm - Pre-fuse
- Miniature circuit-breaker/fuse: 6 A
- IP protection category to IEC 60 529
- IP 20
- Protection class
- II (all-insulated)
- Operating temperature range
- -33 °C...65 °C
- Packs of
- 1 pc(s).
- Net weight
- 1.1 kg
- Gross weight
- 1.2 kg
- Customs tariff number
- 85162999
- EAN
- 4028177662889
- ETIM 9
- EC000737
- ETIM 8
- EC000737
- ECLASS 8.0
- 27180710
- Product description
- SK Enclosure heater, with fan, 800/870 W, 230 V, 1~, 50/60 Hz, WxHxD: 103 x 200 x 103 mm
SK 3105.400
Enclosure heater with fan and quick-connection terminal
Continuous thermal output at 10°C [W]: 800-870
Rated operating voltage: 230 V, 1~, 50 Hz/60 Hz
Dimensions WxHxD [mm]: 103x200x103
Operating temperature range: -33°C to +65°C
Miniature circuit-breaker/fuse T: 6A
Protection category IP to IEC 60 529: IP 20
Protection class: II
Weight: 1,23kg
Enclosure heater with fan and quick-connection terminal
Continuous thermal output at 10°C [W]: 800-870
Rated operating voltage: 230 V, 1~, 50 Hz/60 Hz
Dimensions WxHxD [mm]: 103x200x103
Operating temperature range: -33°C to +65°C
Miniature circuit-breaker/fuse T: 6A
Protection category IP to IEC 60 529: IP 20
Protection class: II
Weight: 1,23kg