- Article number:
- SK 3114200
- Product description
- For installation in the enclosure door or wall.
- Technical specifications
- Three-digit, 7-segment display
- Option of switching between °C/°F
- Includes 1800 mm long NTC sensor
- Two relay outputs as change-over contact and normally open contact (max. contact load 230 V, 6 A)
- Freely selectable switching difference
- Colour
- RAL 7035
- Packs of
- 1 pc(s).
- Operating temperature range
- 0 °C...50 °C
- Setting range
- 5 °C...55 °C
- Rated operating voltage
- 100 V - 230 V, 1~, 50 Hz/60 Hz
- 24 V - 60 V (DC)
- Storage temperature range
- -20 °C...70 °C
- IP protection category to IEC 60 529
- IP 54
- Net weight
- 0.258 kg
- Gross weight
- 0.259 kg
- Customs tariff number
- 90321020
- EAN
- 4028177631434
- ETIM 9
- EC004587
- ETIM 8
- EC004587
- ECLASS 8.0
- 27210707
- Product description
-
SK Digital enclosure internal , temperature display and thermostat, 100-230 V, 1~, 50/60 Hz, 24-60 V (DC), Installation depth: 100 mm