- Article number:
- SK 3126115
- Design
- wall-mounted
- Product description
- Air/air heat exchangers are particularly well-suited to aggressive ambient conditions, because the internal and external air circuits are completely separate from one another.
- Colour
- RAL 7035
- Supply includes
- Complete unit ready for connection
Plug-in terminal strip
Floating fault signal contact in case of overtemperature
Drilling template
Assembly parts
- Specific thermal output
- 17.5 W/K
- Air throughput (unimpeded air flow)
- External circuit with 50 Hz: 265 m³/h
External circuit with 60 Hz: 315 m³/h
Internal circuit at 50 Hz: 265 m³/h
Internal circuit at 60 Hz: 315 m³/h
- Rated operating voltage
- 115 V, 1~, 50 Hz/60 Hz
- Rated current max.
- At 50 Hz: 0.46 A
At 60 Hz: 0.5 A
- Dimensions
- Width: 280 mm
Height: 550 mm
Depth: 150 mm
- Pre-fuse
- Miniature circuit-breaker/fuse: 2 A
- Temperature control
- Electronic control with digital display (factory setting +35 °C)
- Operating temperature range
- -5 °C...55 °C
- IP protection category to IEC 60 529
- Internal circuit IP 54
- External circuit IP 34
- Packs of
- 1 pc(s).
- Net weight
- 8.94 kg
- Gross weight
- 9.54 kg
- Customs tariff number
- 84158300
- EAN
- 4028177425088
- ETIM 9
- EC002514
- ETIM 8
- EC002514
- ECLASS 8.0
- 27180711
- Product description
-
SK TopTherm air/air heat exchanger, wall-mounted, 17.5 W/K, 115V, 50/60Hz, WHD: 280 x 550 x 150 mm