- Article number:
- SK 3138000
- Design
- roof-mounted
- Product description
- Roof-mounted fan with a high protection category and flexible installation from the inside or outside.
- Material
- Plastic ABS
- Colour
- RAL 7035
- Supply includes
- Complete unit ready to install, including pleated filter
- Fan
- without fan motor
- Dimensions
- Width: 400 mm
Height: 133 mm
Depth: 400 mm - Installation depth
- 27.5 mm
- Mounting cut-out
- Cut-out width: 258 mm
Cut-out depth: 258 mm - IP protection category to IEC 60 529
- IP 21 without filter mat
- IP 54 including pleated filter
- Protection category NEMA
- NEMA 12
- Note
- A chopped-fibre filter filter may optionally be used to increase the protection category to IP 55 (see accessories).
- To improve energy efficiency and extend the service life of the devices, we recommend the use of thermostats or temperature displays
- Operating temperature range
- -20 °C...55 °C
- Storage temperature range
- -40 °C...70 °C
- Packs of
- 1 pc(s).
- Net weight
- 3.2 kg
- Gross weight
- 3.5 kg
- Customs tariff number
- 84145915
- EAN
- 4028177709188
- ETIM 9
- EC000320
- ETIM 8
- EC000320
- ECLASS 8.0
- 27180716
- Product description
- SK roof-mounted fan, roof vent, WHD: 400 x 133 x 400 mm, without fan motor
Roof-mounted fan, roof vent
SK 3138.000
The new generation of roof-mounted fans is one system for all sizes:
only one mounting cut-out is needed for all output categories.
Air routing with minimal pressure losses ensures
a high level of efciency, while an innovative clamping
attachment supports a high protection category of IP54.
Colour: RAL 7035
Supply includes: Complete unit ready to install, including pleated flte
Fan: without fan motor
Dimensions (WxHxD): 400x133x400 mm
Mounting cut-out (WxD): 258x258 mm
Installation depth: 27.5 mm
IP protection category to IEC 60 529:
IP21 without flter mat, IP54 including pleated flter
Protection category NEMA: NEMA 12
Operating temperature range: -20 °C to 55 °C
Storage temperature range: -40 °C to 70 °C
Weight/pack: 3.2 kg
SK 3138.000
The new generation of roof-mounted fans is one system for all sizes:
only one mounting cut-out is needed for all output categories.
Air routing with minimal pressure losses ensures
a high level of efciency, while an innovative clamping
attachment supports a high protection category of IP54.
Colour: RAL 7035
Supply includes: Complete unit ready to install, including pleated flte
Fan: without fan motor
Dimensions (WxHxD): 400x133x400 mm
Mounting cut-out (WxD): 258x258 mm
Installation depth: 27.5 mm
IP protection category to IEC 60 529:
IP21 without flter mat, IP54 including pleated flter
Protection category NEMA: NEMA 12
Operating temperature range: -20 °C to 55 °C
Storage temperature range: -40 °C to 70 °C
Weight/pack: 3.2 kg