- Article number:
- SK 3174100
- Design
- for roof-mounted fans
- Product description
- Made of chopped-fibre mat with a progressive structure. Temperature-resistant to 100 °C, self-extinguishing category F1 to DIN 53 438. Dust-laden air side: Open structure. Clean-air side: Closed structure. Reliable filtering of virtually all types of dust from a particle size of 10 µm.
- Material
- Chemical fibres
- Note
- Performance data, protection category and device approvals are only guaranteed when used in conjunction with original Rittal filter mats.
- To fit Model No.
- 3138....
- 3139....
- 3140....
- Dimensions
- Width: 264 mm
Height: 95 mm
Depth: 17 mm
- Filter class
- to DIN EN 779: G3
- IP protection category to IEC 60 529
- IP 55 in roof-mounted fans
- Packs of
- 12 pc(s).
- Net weight
- 0.012 kg
- Gross weight
- 0.1 kg
- Customs tariff number
- 56039390
- EAN
- 4028177709218
- ETIM 9
- EC002513
- ETIM 8
- EC002513
- ECLASS 8.0
- 27180706
- Product description
-
SK spare filter mat, for roof-mounted fans, for SK 3138./3139./3140. WHD: 264 x 95 x 17 mm