- Article number:
- SK 3174120
- Design
- for roof-mounted fans
- Material
- Pleated filter: Based on polyester, meltblown polycarbonate
- Note
- Performance data, protection category and device approvals are only guaranteed when used in conjunction with original Rittal filter mats.
- To fit Model No.
- 3138.xxx
- 3139.xxx
- 3140.xxx
- Dimensions
- Width: 265 mm
Height: 100 mm
Depth: 18 mm
- Filter class
- to DIN EN 779: M5
to DIN EN ISO 16890: ISO ePM10 50 %
- IP protection category to IEC 60 529
- IP 54 in fan-and-filter units/roof-mounted fans/outlet filters
- Packs of
- 12 pc(s).
- Net weight
- 0.276 kg
- Gross weight
- 0.4 kg
- Customs tariff number
- 56039390
- EAN
- 4028177969070
- ETIM 9
- EC002513
- ETIM 8
- EC002513
- ECLASS 8.0
- 27180706
- Product description
-
SK Pleated filter IP54, for roof-mounted fans 3138./3139./3140.xxx, WHD: 265x100x18 mm