- Article number:
- SK 3181125
- Design
- for filter fans / outlet filters
- Material
- Pleated filter: Based on polyester, meltblown polycarbonate
Absorber mat: 100% polyester
- Colour
- White
- Note
- Performance data, protection category and device approvals are only guaranteed when used in conjunction with original Rittal filter mats.
- To fit Model No.
- 3239.3xx
- 3239.7xx
- Dimensions
- Width: 167 mm
Height: 167 mm
Depth: 21 mm
- Dimensions of absorber mat
- Width: 173 mm
Height: 173 mm
- IP protection category to IEC 60 529
- IP 55 in fan-and-filter units/outlet filters
- Note on Model No.
- No suitable for use in EMC filter fans.
- Packs of
- 5 pc(s).
- Net weight
- 0.24 kg
- Gross weight
- 0.26 kg
- Customs tariff number
- 56039390
- EAN
- 4028177969100
- ETIM 9
- EC002513
- ETIM 8
- EC002513
- ECLASS 8.0
- 27180706
- Product description
-
SK Pleated filter IP55, for fan-and-filter units/outlet filters 3239.xxx, WHD: 167x167x21 mm