Wall-mounted cooling unit Blue e+ chemical 1.6 - 5.5 kW

Article no.: SK 3186935

Energy-efficient Blue e+ wall-mounted chemical industry cooling units in output classes ranging from 1600 W to 5500 W. Thanks to a special surface finish, these units provide components with optimum protection in contaminated environments – especially in applications where the air may contain sulphuric acid aerosols.

Article no.: 3124300

IoT interface

Article no.: 3235620

Pre-fuse for Blue e+ cooling units/chillers

Article no.: 3235610

Pre-fuse for Blue e+ cooling units/chillers

Article no.: 3235600

Pre-fuse for Blue e+ cooling units/chillers

Article no.:
SK 3186935
Design
wall-mounted
chemical
Benefits
Average 75% energy savings thanks to speed-regulated components and heat pipe technology
Suitable for international use thanks to its unique multi-voltage capability (without rewiring) and high operating limits
Longer service life of the components inside the enclosure and the cooling unit due to component-friendly cooling
Intuitive operation due to touch display and intelligent interfaces
Product modification
The cover for the connection box to protect the electrical connection to the cooling unit has not been included with the supply since the start of 2024. Covers 3355.200 and 3355.210 can be ordered as optional accessories.
Applications
Applications where the air may contain sulphuric acid aerosols (e.g. paper industry, food industry, chemical industry, electroplating and offshore operations)
Material
Sheet steel
Surface finish
Sheet metal parts and electronics: Clear varnish coating
Cooling circuit with two-component PUR coating
Colour
RAL 7035
Supply includes
Condenser with hydrophobic RiNano coating
Integral electric condensate evaporation
Assembly parts
Fully wired ready for connection (plug-in terminal strip)
Options
For remote monitoring and networking of cooling units and chillers in the Blue e+ generation, please use the IoT interface (Model No. 3124.300). Increase machine availability and process reliability with remote monitoring of device data, statuses and system messages.
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 2 kW
Cooling output L35 L35/60 Hz: 2 kW
Cooling output L35 L50/50 Hz: 1.29 kW
Cooling output L35 L50/60 Hz: 1.29 kW
Rated operating voltage
110 V - 240 V, 1~, 50 Hz/60 Hz
380 V - 480 V, 3~, 50 Hz/60 Hz
Note
By downloading the software, a contract is concluded between the contractual partner and Rittal for the free use of the software in accordance with these licence conditions.
Only suitable for use in semi-outdoor areas (see instructions for description)
To protect the Blue e+ cooling units, a suitable overvoltage protection must be provided:
- Operating voltage < 460 V (3~): Uc 275 V, Imax 40 kA, In 20 kA, Up 1.5 kV.
- Operating voltage > 460 V (3~): Uc 385 V, Imax 40 kA, In 20 kA, Up 1.5 kV.
Note on Model No.
Tolerance: 110 V -10% (99 V) and 240 V +10% (264 V) / 380 V -10% (342 V) and 480 V +6% (509 V)
Rated power input
0.73 kW
Air throughput (unimpeded air flow)
External circuit: 1,250 m³/h
Internal circuit: 1,250 m³/h
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 3.23
Refrigeration factor L35 L35 (EER) 60 Hz: 3.23
Seasonal energy efficiency ratio (SEER) 50/60 Hz
7.6
Design
wall-mounted
Dimensions
Width: 450 mm
Height: 1,600 mm
Depth: 294 mm
Required mounting cut-out
Cut-out width: 433 mm
Cut-out height: 1,579 mm
Protection category to IEC 60 529
Internal circuit IP 55
Refrigerant/cooling medium
Refrigerant: R-513A
Quantity: 1.07 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.68 t
Temperature control
e+ controller (factory setting +35 °C)
Operating temperature range
-20 °C...60 °C
Storage temperature range
-40 °C...70 °C
Operating temperature range of refrigerant circuit (active)
3 °C...60 °C
Heat pipe operating temperature range
-20 °C...45 °C
Setting range
20 °C...50 °C
Power consumption Pel
Power consumption L35 L35/50 Hz: 0.62 kW
Power consumption L35 L35/60 Hz: 0.62 kW
Power consumption L35 L50/50 Hz: 0.6 kW
Power consumption L35 L50/60 Hz: 0.6 kW
Permissible operating pressure (p. max.)
24 bar
Packs of
1 pc(s).
Net weight
55.2 kg
Gross weight
73.8 kg
PCF per pack (cradle-to-gate)
891.07
Customs tariff number
84158200
EAN
4028177935570
Product description
SK Cooling unit Blue e+ chemical, wall-mounted, 2 kW, 110-240 V, 1~, 380-480 V, 3~, 50-60 Hz, sheet steel, WHD: 450 x 1600 x 294 mm
Approvals
30 - KC Korea
IEC CB
Declarations
Declaration of conformity
Declaration of conformity - F-gas regulation
Declaration of conformity UK
PCF-declaration
Documentation
Instructions – R-513A
Instructions – R134a
Data sheets
Safety data sheet refrigerant – R-513A
Technical system catalogue
Software
Licence condition
Updater
Energy-efficient Blue e+ wall-mounted chemical industry cooling units
Thanks to a special surface finish, these units provide components
with optimum protection in contaminated environments – especially
in applications where the air may contain sulphuric acid aerosols.
Benefits :
Average 75% energy savings thanks to speed-regulated components
and heat pipe technology. Suitable for international use thanks to its
unique multi-voltage capability (without rewiring) and high operating
limit. Longer service life of the components inside the enclosure
and the cooling unit due to component-friendly cooling
Intuitive operation due to touch display and intelligent interfaces
Cooling output L35 L35/50 Hz: 2 kW
Cooling output L35 L35/60 Hz: 2 kW
Cooling output L35 L50/50 Hz: 1.29 kW
Cooling output L35 L50/60 Hz: 1.29 kW
110 V - 240 V, 1~, 50 Hz/60 Hz
380 V - 480 V, 3~, 50 Hz/60 Hz
Temperature control: e+ controller (factory setting +35 °C)
Dimensions [WxHxD]: 400 x 950 x 294 mm
Required mounting cut-out [Wx H] : 433 x 1579 mm
Material : Sheet steel
Surface finish : Sheet metal parts and electronics: Clear varnish
coating Cooling circuit with two-component PUR coating
Colour : RAL 7035
Refrigeration factor L35 L35 (EER) 50/ 60 Hz: 3.23
Refrigerant / Quantity:Refrigerant: R-513A, Quantity: 1.07 kg
Operating temperature range -20 °C...60 °C
Storage temperature range -40 °C...70 °C
Heat pipe operating temperature range -20 °C...45 °C
Setting range 20 °C...50 °C
Protection category IP to IEC 60 529 :
Internal circuit IP 55
Weight:55.2 kg