This item will be discontinued on Dec 30, 2026
- Article no.:
- SK 3201900
- Product description
- The G ⅜" internal threaded adaptor can be used to create fixed piping on the air/water heat exchanger for both the inlet and return.
- Material
- Brass
- Valve design
- G⅜" internal thread
- To fit Model No.
- 3209....
- 3210....
- 3363....
- 3364....
- 3373....
- 3374....
- 3375....
- OUT_PRESSURE_ADJUSTMENT_RANGE
- 1 ‐ 10 bar
- Packs of
- 2 pc(s).
- Net weight
- 0.13 kg
- Gross weight
- 0.131 kg
- Customs tariff number
- 83015000
- EAN
- 4028177669420
- ETIM 9
- EC002620
- ETIM 8
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- SK Fitting, for Air/water heat exchanger , G 3/8" internal thread adaptor, Pressure setting range: 1-10 bar