Toroidal transformer Primary connection 115 V/400 V

Article no.: SK 3201970

For power supply to wall-mounted 230 V air/water heat exchangers. Available with 115 V or 400 V primary connection.

Article no.:
SK 3201970
Product description
For the power supply of wall-mounted 230 V air/water heat exchangers. Available with 115 V or 400 V primary connection.
Technical specifications
Output 110 VA
Voltage tolerance ±10%
Primary connection 3500 mm long
Secondary connection 1500 mm long
For mounting on a 35 mm support rail EN 50 022
Supply includes
Toroidal transformer
Assembly parts
Packs of
1 pc(s).
Snap-mounting to support rails TS 35
Yes
To fit Model No.
3363.X0X
3364.X0X
3214.100
3214.700
3215.100
3215.700
Dimensions
Width: 105 mm
Height: 123 mm
Depth: 55 mm
Rated operating voltage
115 V (primary), 1~, 50 Hz/60 Hz
230 V (secondary), 1~, 50 Hz/60 Hz
Net weight
2.1 kg
Gross weight
3.56 kg
Customs tariff number
85043121
EAN
4028177690233
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704
Product description
SK Toroidal transformer, 115 V (primary), 1~, 50/60 Hz, 230 V (secondary), 1~, 50/60 Hz, WHD: 105 x 123 x 55 mm
Declarations
Declaration of conformity