EC speed control Control unit for EC fan

Article no.: SK 3235460

Temperature-dependent speed control for EC fan-and-filter units to reduce noise and save energy.

Article no.:
SK 3235460
Product description
Temperature-dependent speed control for EC fans to reduce noise and save energy. The function of the fan can also be monitored.
Function principle
Activation and monitoring of up to 4 EC filter fans
For mounting on a 35 mm support rail EN 50 022
External temperature sensor to record the actual temperature
Status LED to display the operating status
Alarm relay for reporting overtemperature, fan defect, cable break and sensor failure
Supply includes
Speed control
NTC sensor, length 1.80 m
Packs of
1 pc(s).
Speed
100 %
To fit Model No.
3240.900
3241.900
3243.900
3244.900
3245.900
3245.910
3245.908
3245.918
3245.800
3245.810
3140.500
3140.510
3240.500
3241.500
3243.500
3244.500
3245.500
3245.510
3245.508
3245.518
Setting range
5 °C...55 °C
Rated operating voltage
100 V – 250 V, 50 Hz/60 Hz
Net weight
0.46 kg
Gross weight
0.505 kg
Customs tariff number
90328900
ETIM 9
EC000256
ECLASS 8.0
27142320
Product description
SK Speed control EC, for EC filter fans, 100-250 V, 50 Hz/60Hz
Approvals
C-UR
UR
Declarations
Declaration of conformity
Documentation
Instructions
Data sheets
Technical system catalogue