- Article number:
- SK 3237067
- Design
- for EMC filter fans
- Product description
- Made of chopped-fibre mat with a progressive structure. Temperature-resistant to 100 °C, self-extinguishing category F1 to DIN 53 438. Dust-laden air side: Open structure. Clean-air side: Closed structure. Reliable filtering of virtually all types of dust from a particle size of 10 µm.
- Material
- Copper-nickel-chrome coated chemical fibres
- Colour
- Anthracite
- Note
- Performance data, protection category and device approvals are only guaranteed when used in conjunction with original Rittal filter mats.
- To fit Model No.
- 3237.4xx/3237.8xx
- Dimensions
- Width: 92 mm
Height: 92 mm
Depth: 10 mm
- Filter class
- to DIN EN 779: G2
to DIN EN ISO 16890: ISO Coarse 50%
- Packs of
- 5 pc(s).
- Net weight
- 0.005 kg
- Gross weight
- 0.01 kg
- Customs tariff number
- 56039390
- EAN
- 4028177028661
- ETIM 9
- EC002513
- ETIM 8
- EC002513
- ECLASS 8.0
- 27180706
- Product description
-
SK Chopped-fibre filter mat, for EMC fan-and-filter units SK 3237.8xx/3237.4xx, WxHxD: 92 x 92 x 10 mm