Metal filter for cooling units, climate control door, section door, air/air heat exchangers and chillers

Article no.: SK 3286630

We recommend the use of washable metal filters, particularly in environments with dusty or oily ambient air. If air or steam condenses on the metal surfaces, any particles that may be present will adhere to the metal and are easily washed out with water or grease-dissolving detergents.

Article no.:
SK 3286630
Product description
Particularly when cooling units are used in dusty and oily environments, it is advisable to use washable metal filters. If air or steam condenses on the metal surfaces, any particles present will adhere to the metal, and can easily be washed out with water or grease-dissolving detergents.
Material
Aluminium
To fit Model No.
3335.830
3335.840
3335.850
3335.880
Dimensions
Width: 560 mm
Height: 960 mm
Depth: 20 mm
Note on Model No.
The dimensions have changed. It is therefore important to note the date when the TopTherm chiller was manufactured. This metal filter is valid for chillers produced on or after 23 May, 2019.
Packs of
1 pc(s).
Net weight
2.999 kg
Gross weight
3.3 kg
Customs tariff number
84219990
EAN
4028177962958
ETIM 9
EC002513
ETIM 8
EC002513
ECLASS 8.0
27180706
Documentation
Info sheet
Data sheets
Technical system catalogue