Vertical shielding for VX IT, TS IT

Article number: SK 3301390

To block the airflow on the left and right of the 482.6 mm (19") level, for enclosure height 2000 mm.

Article number:
SK 3301390
Design
Self-adhesive on one side
Product description
To block the airflow on the left and right of the 482.6 mm (19") level, for enclosure height 2000 mm.
Material
Cellular PU foam
Flame-inhibiting to UL 94 (HF1)
Colour
Anthracite
Sealing between
Side panel and 482.6 mm (19") level
Dimensions
Width: 184 mm
Height: 1,910 mm
Depth: 84 mm
To fit
Width: 800 mm
Packs of
1 pc(s).
Net weight
0.818 kg
Gross weight
0.918 kg
Customs tariff number
39269097
EAN
4028177507999
ETIM 9
EC002620
ETIM 8
EC002620
ECLASS 8.0
27189261
Product description
SK Vertical shielding, Sealing between side panel/LCP and 482.6 mm (19") level, WHD: 184x1910x84 mm, Cellular PU foam, self-adhesive on one side
Thin foam rubber, 800 mm rack, vertical LCP shielding

Cellular PU foam, flame-inhibiting to UL 94 (HF1) to block
the airflow on the left and right of the 82.6 mm (19 inch) level. For
800 mm wide enclosures.
Length: 1900 mm, self-adhesive

Packs of 1