482.6 mm (19") air duct for horizontal air routing

Article number: SK 3301391

For a cold air supply to hubs fitted in the rear 482.6 mm (19") level.

Article number:
SK 3301391
Product description
Air duct, passive, for cold air supply to 482.6 mm (19") IT equipment installed at the rear of server racks, air is drawn in from the front.
Benefits
For superior air infeed to the rear 482.6 mm (19") components
Integral brush strip for cable entry of 482.6 mm (19") IT equipment
Supports front-to-back air routing
Depth-variable
Material
Sheet steel, spray-finished
Brush strip: Plastic, UL 94-HB
Colour
RAL 9005
Dimensions
Width: 482.6 mm
Height: 1 U
Packs of
1 pc(s).
Net weight
3 kg
Gross weight
3.3 kg
Customs tariff number
73269098
EAN
4028177716629
ETIM 9
EC011217
ETIM 8
EC011217
ECLASS 8.0
22410601
Product description
SK Air duct, for horizontal air flow, 1 U, depth-variable 223 - 356 mm, sheet steel, RAL 9005
Documentation
Instructions