- Article number:
- SK 3301392
- Product description
- Air duct, passive, for cold air intake to 482.6 mm (19") IT equipment with side air inlet. Suitable for use in conjunction with all-round partitioning around the mounting level via air baffle plates and targeted management of the airflow through the air duct.
- Benefits
- For superior air infeed to the rear 482.6 mm (19") equipment with side air routing
- Integral membrane cover allows cable entry to the rear
- Depth-variable
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 9005
- Supply includes
- Air duct
Adaptor for attaching to 482.6 mm (19") mounting angles
Magnetic strip to cover the remaining vertical openings in the air baffle plate
- Installation options
- for TS IT 482.6 mm (19") mounting angles
- for TS IT 482.6 mm (19") mounting frames
- for 482.6 mm (19") mounting angles, standard
- Assembly instruction
- Only suitable for fitting on the front 482.6 mm (19") installation level
- Can only be mounted in the area of the vertical 19" openings of the air baffle plate
- Dimensions
- Height: 2 U
- To fit
- Enclosure type: TS IT
VX IT
Width: 800 mm
- Packs of
- 1 pc(s).
- Net weight
- 1.55 kg
- Gross weight
- 1.8 kg
- PCF per pack (cradle-to-gate)
- 6.9 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177716612
- ETIM 9
- EC011217
- ETIM 8
- EC011217
- ECLASS 8.0
- 22410601
- Product description
-
SK Air duct, for side air flow, 2 U, depth-variable 275 - 418 mm, sheet steel, RAL 9005