- Article no.:
- SK 3304518
- Design
- wall-mounted
- Product description
- Energy-efficient Blue e wall-mounted cooling units with integral e-Comfort controller and electric condensate evaporation as standard. Protection category UL Type 3R/4, 12.
- Benefits
- Suitable for outdoor siting
- Blue e technology
- May be linked to the IoT interface via Blue e IoT adaptor for cooling units from 500 W cooling output with e-Comfort controller
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Condenser with hydrophobic RiNano coating
Fully wired ready for connection (plug-in terminal strip)
Drilling template
Assembly parts
Integral electric condensate evaporation - Total cooling output to DIN EN 14511
- Cooling output L35 L35/50 Hz: 1.1 kW
Cooling output L35 L35/60 Hz: 1.25 kW
Cooling output L35 L50/50 Hz: 0.91 kW
Cooling output L35 L50/60 Hz: 0.9 kW - Rated operating voltage
- 115 V, 1~, 50 Hz/60 Hz
- Rated current max.
- At 50 Hz: 8.7 A
At 60 Hz: 9.7 A - Start-up current max.
- At 50 Hz: 26 A
At 60 Hz: 28 A - Air throughput (unimpeded air flow)
- External circuit: 805 m³/h
Internal circuit: 600 m³/h - Energy efficiency ratio (EER) 50/60 Hz L35 L35
- Refrigeration factor L35 L35 (EER) 50 Hz: 1.67
Refrigeration factor L35 L35 (EER) 60 Hz: 1.52 - Design
- wall-mounted
- Dimensions
- Width: 405 mm
Height: 1,020 mm
Depth: 358 mm - Protection category to IEC 60 529
- External circuit IP 34
- Internal circuit IP 56
- Protection category NEMA
- UL Type 3R
- UL Type 4
- UL Type 12
- Refrigerant/cooling medium
- Refrigerant: R-513A
Quantity: 0.325 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.21 t - Temperature control
- e-Comfort controller (factory setting +35 °C)
- Operating temperature range
- -20 °C...50 °C
- Operating temperature
- Compressor cooling mode from +10 °C ambient temperature. Only the internal fan is active in the temperature range -20 °C to +10 °C.
- Storage temperature range
- -40 °C...70 °C
- Setting range
- 20 °C...50 °C
- Power consumption Pel
- Power consumption L35 L35/50 Hz: 0.66 kW
Power consumption L35 L35/60 Hz: 0.82 kW
Power consumption L35 L50/50 Hz: 0.77 kW
Power consumption L35 L50/60 Hz: 0.89 kW - Permissible operating pressure (p. max.)
- 28 bar
- Pre-fuse
- Transformer circuit-breaker: 11...16 A
- Packs of
- 1 pc(s).
- Net weight
- 70 kg
- Gross weight
- 75 kg
- Customs tariff number
- 84158200
- EAN
- 4028177943704
- ETIM 9
- EC000855
- ETIM 8
- EC000855
- ECLASS 8.0
- 27180704
- Product description
- SK Blue e cooling unit, wall-mounted, UL Type 3R/4, 1.1 kW, 115 V, 1~, 50/60 Hz, sheet steel, WxHxD: 405 x 1020 x 358 mm
TopTherm wall-mounted cooling unit Blue e, UL Type 3R/4
Energy-efficient Blue e wall-mounted cooling units
with integral e-Comfort controller and electric condensate
evaporation as standard. Protection category UL Type 3R/4, 12.
Benefits :
Suitable for outdoor siting, Blue e technology
May be linked to the IoT interface via Blue e IoT adaptor for
cooling units from 500 W cooling output with e-Comfort controller
Material
Sheet steel
Colour
RAL 7035
Supply includes
Condenser with hydrophobic RiNano coating
Fully wired ready for connection (plug-in terminal strip)
Drilling template
Assembly parts
Integral electric condensate evaporation
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 1.1 kW
Cooling output L35 L35/60 Hz: 1.25 kW
Cooling output L35 L50/50 Hz: 0.91 kW
Cooling output L35 L50/60 Hz: 0.9 kW
Rated operating voltage
115 V, 1~, 50 Hz/60 Hz
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 1.67
Refrigeration factor L35 L35 (EER) 60 Hz: 1.52
Design
wall-mounted
Dimensions
Width: 405 mm
Height: 1,020 mm
Depth: 358 mm
Protection category to IEC 60 529
External circuit IP 34
Internal circuit IP 56
Protection category NEMA
UL Type 3R
UL Type 4
UL Type 12
Refrigerant/cooling medium
Refrigerant: R-513A
Quantity: 0.325 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.21 t
Temperature control
e-Comfort controller (factory setting +35 °C)
Operating temperature range
-20 °C...50 °C
Storage temperature range
-40 °C...70 °C
Setting range
20 °C...50 °C
Net weight
70 kg
Energy-efficient Blue e wall-mounted cooling units
with integral e-Comfort controller and electric condensate
evaporation as standard. Protection category UL Type 3R/4, 12.
Benefits :
Suitable for outdoor siting, Blue e technology
May be linked to the IoT interface via Blue e IoT adaptor for
cooling units from 500 W cooling output with e-Comfort controller
Material
Sheet steel
Colour
RAL 7035
Supply includes
Condenser with hydrophobic RiNano coating
Fully wired ready for connection (plug-in terminal strip)
Drilling template
Assembly parts
Integral electric condensate evaporation
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 1.1 kW
Cooling output L35 L35/60 Hz: 1.25 kW
Cooling output L35 L50/50 Hz: 0.91 kW
Cooling output L35 L50/60 Hz: 0.9 kW
Rated operating voltage
115 V, 1~, 50 Hz/60 Hz
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 1.67
Refrigeration factor L35 L35 (EER) 60 Hz: 1.52
Design
wall-mounted
Dimensions
Width: 405 mm
Height: 1,020 mm
Depth: 358 mm
Protection category to IEC 60 529
External circuit IP 34
Internal circuit IP 56
Protection category NEMA
UL Type 3R
UL Type 4
UL Type 12
Refrigerant/cooling medium
Refrigerant: R-513A
Quantity: 0.325 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.21 t
Temperature control
e-Comfort controller (factory setting +35 °C)
Operating temperature range
-20 °C...50 °C
Storage temperature range
-40 °C...70 °C
Setting range
20 °C...50 °C
Net weight
70 kg