- Article number:
- SK 3311040
- Material
- NBR (internal) with steel spiral and fabric inlay
- Design
- Rack cooling
- Length
- 1.8 m
- Water connections
- G 1½" internal thread
- Operating temperature range
- -30 °C...70 °C
- Permissible operating pressure (p. max.)
- 16 bar
- Packs of
- 2 pc(s).
- Net weight
- 6.302 kg
- Gross weight
- 6.779 kg
- Customs tariff number
- 39173200
- EAN
- 4028177663725
- ETIM 9
- EC002515
- ETIM 8
- EC002515
- ECLASS 8.0
- 27180712
- Product description
- SK connection hose, for water connection at the top and bottom, for LCP rack/Inline CW, L: 1800 mm
Water connection kit top/bottom,
3311.040, for LCP CW
3311.130/230/260/530/540/560/148/238/268/548/538/568
3312.130/230/250/260/530/540/550/560/570 and
3313.130/230/250/260/530/540/550/560/570/238/268/548/538/568
3314.130/230/250/260/530/540/542/550/560/570/238/268/548/538/568
The water connection kit is used to realise the cooling water connection
between the LCP and existing pipework.
Flexible hoses compensate any deviations in dimensions and at the same
time decouple the LCP from the existing pipework.
Two removable half-shells permit individual shortening of the hoses.
Thanks to a hose length of 1.8 m, the media connection to the LCP can be
realised either from the bottom (raised floor) or from the top.
Water connection kit top/bottom, supply includes:
Two hydraulic hoses (NBR), resistant against water and antifreeze
mixtures
Embedded steel wire spiral
Internal diameter: DN 32
Length: 1800 mm
Operating pressure 16 bar at 30 °C
Temperature range: -30 °C to +70 °C
Connection on LCP side:
90° elbow, pressed, G 1½" union nut, flat seal, SW 52
Connection on pipework side:
Shell clamping mounted on hose, G 1½" union nut, flat seal, SW 55
3311.040, for LCP CW
3311.130/230/260/530/540/560/148/238/268/548/538/568
3312.130/230/250/260/530/540/550/560/570 and
3313.130/230/250/260/530/540/550/560/570/238/268/548/538/568
3314.130/230/250/260/530/540/542/550/560/570/238/268/548/538/568
The water connection kit is used to realise the cooling water connection
between the LCP and existing pipework.
Flexible hoses compensate any deviations in dimensions and at the same
time decouple the LCP from the existing pipework.
Two removable half-shells permit individual shortening of the hoses.
Thanks to a hose length of 1.8 m, the media connection to the LCP can be
realised either from the bottom (raised floor) or from the top.
Water connection kit top/bottom, supply includes:
Two hydraulic hoses (NBR), resistant against water and antifreeze
mixtures
Embedded steel wire spiral
Internal diameter: DN 32
Length: 1800 mm
Operating pressure 16 bar at 30 °C
Temperature range: -30 °C to +70 °C
Connection on LCP side:
90° elbow, pressed, G 1½" union nut, flat seal, SW 52
Connection on pipework side:
Shell clamping mounted on hose, G 1½" union nut, flat seal, SW 55