Condenser unit for LCP DX

Article number: SK 3311360

The condenser units are necessary for operating refrigerant-based LCPs. Depending on the version, the units have an external condenser and fan, or additionally a free cooler. The variant with free cooler is needed for the combination variant LCP DX/FC. The units are suitable for roof and wall mounting.

Article number:
SK 3311360
Design
Condenser
Product description
The condenser unit is needed to operate the refrigerant-based LCPs, and comprises the external condenser and two fans whose speed is controlled as a function of the pressure in the cooling circuit.
Material
Sheet steel, spray-finished
Surface finish
Powder-coated, zinc-plated
Colour
RAL 9003
Supply includes
Base unit
Assembly parts
Max. cooling output
12 kW
Temperature control
Speed-controlled fan
Refrigerant/cooling medium
Refrigerant: R410A
Cooling medium: -
Dimensions
Width: 1,303 mm
Height: 915 mm
Depth: 620 mm
Total cooling output/Number of fan modules
2
Rated operating voltage
230 V, 1~, 50 Hz/60 Hz
Packs of
1 pc(s).
Net weight
38 kg
Gross weight
64 kg
Customs tariff number
84189910
EAN
4028177691438
ETIM 9
EC002515
ETIM 8
EC002515
ECLASS 8.0
27180712
Product description
Air-cooled condenser for LCP Rack/Inline DX, for roof/wall mounting, power supply: 230 V, 1~, 50/60 Hz, WHD: 1308x928x620 mm, RAL 9003
Data sheets
General technical information
Condenser unit for LCP Rack/Inline DX

The air-cooled condenser unit 3311.360 is needed to operate the liquid
cooling packages LCP Rack/Inline DX 3313.410/420/430/440.

The speeds of the axial fans are controlled according to the pressure in
the cooling circuit.

The housing is manufactured from galvanised sheet steel and subsequently
powder-coated.

The condenser can be mounted either horizontally or vertically using the
enclosed accessories.
Brackets for wall mounting are not included in the scope of supply.

A main switch with cover is enclosed with the unit.

Technical specifications:
Installed axial fans: 2
Air throughput: max. 5,200 m³/h
Connection, liquid side: 22 mm
Connection, gas intake side: 22 mm
Power supply:,,230 V, 1~, 50/60 Hz
Max. connected load: 400 W
Refrigerant: R410A
Dimensions (WxHxD): 1308 x 915 x 620 mm
Sound pressure level (10 m distance): 43 dB(A)
Weight: 29 kg
Colour: RAL 9003