Condenser unit for LCP DX

Article number: SK 3311363

The condenser units are necessary for operating refrigerant-based LCPs. Depending on the version, the units have an external condenser and fan, or additionally a free cooler. The variant with free cooler is needed for the combination variant LCP DX/FC. The units are suitable for roof and wall mounting.

Article number:
SK 3311363
Design
Condenser
Product description
The condenser unit is needed to operate the refrigerant-based LCPs, and comprises the external condenser and two fans whose speed is controlled as a function of the pressure in the cooling circuit.
Material
Sheet steel, spray-finished
Surface finish
Powder-coated, zinc-plated
Colour
RAL 9003
Supply includes
Base unit
Assembly parts
Max. cooling output
20 kW
Temperature control
Speed-controlled fan
Refrigerant/cooling medium
Refrigerant: R410A
Cooling medium: -
Dimensions
Width: 2,282 mm
Height: 480 mm
Depth: 508 mm
Total cooling output/Number of fan modules
3
Rated operating voltage
230 V, 1~, 50 Hz/60 Hz
Packs of
1 pc(s).
Net weight
65 kg
Gross weight
113 kg
Customs tariff number
84189910
EAN
4028177716643
ETIM 9
EC002515
ETIM 8
EC002515
ECLASS 8.0
27180712
Product description
Air-cooled condenser for LCP Rack/Inline DX, 20 kW, for roof/wall mounting, power supply: 230 V, 1~, 50/60 Hz, WHD: 2282x510x480 mm, RAL 9003
condenser 3311.363
WHD (mm) 2282x818x552

Air cooled condenser for LCP Rack /Inline DX 20kW (3313.290/ 3313.390):

To operate the LCP DX 20kW it`s necessary to use an air cooled
condenser.

The speed of the axial fans is controlled depending on pressure in the
refrigerant circuit.

Housing is made out of galvanized steel with adjacent powder coating.

Possible vertical or horizontal installation by usage of attached
accessories.
Mounting brackets for wall installation not included.

Integrated main switch.

Technical data:
Installed axial fans: 3
Air throughout: max. 7.200 m³/h
Connection, liquide side: 22mm
Connection, gas discharge side: 22mm
Power supply:,,230V, 1~, 50/60Hz
Max. connected load : 600W
Refrigerant: R410A
Dimensions (WxHxD): 2282x818x552mm
Noise level (10m distance): 45 dB(A)
Weight: 68kg
Colour: RAL 9003