Air baffle plate for LCU DX

Article number: SK 3311494

To separate the hot/cold zones within a VX IT enclosure when using an LCU DX system

Article number:
SK 3311494
Product description
For selectively boosting the energy efficiency of climate control in a VX IT rack.
Technical specifications
Air blocking between LCU DX and 482.6 mm (19") level
For installation in VX IT network/server enclosure, standard and dynamic
Packs of
1 pc(s).
Net weight
2.7 kg
Gross weight
2.9 kg
Customs tariff number
56090000
EAN
4028177709324
ETIM 9
EC000331
ETIM 8
EC000331
ECLASS 8.0
27189272
Product description
Air baffle plates for LCU DX in the VX IT
Documentation
Instructions