Rear adaptor for LCP Inline CW

Article number: SK 3312082

May be used to close the gap that emerges when installing an LCP Inline.

Article number:
SK 3312082
Product description
May be positioned to the rear of the set forward LCP Inline CW to close the existing gap to the rear section.
Material
Sheet steel, spray-finished
Colour
RAL 7035
Supply includes
Adaptor
With roof plate
Assembly parts
Dimensions
Width: 300 mm
Height: 2,200 mm
Depth: 200 mm
To fit
Enclosure type: VX IT
Packs of
1 pc(s).
Net weight
21 kg
Gross weight
24 kg
Customs tariff number
94039910
EAN
4028177950535
ETIM 9
EC002515
ETIM 8
EC002515
ECLASS 8.0
27180712
Rear adaptor, 3312.081 for LCP´s CW Inline Protruding SK
3313.530/560/570
Height: 2200 mm
Rear adaptor:
For optimum air routing and energy efficient
operation of the LCP Inline Protruding units, they protrude 200 mm in
front of the server racks.
To fill the gap in the rear section, the adaptor is
screwed-fastened onto the rear of the LCP to create a
uniform view and efficient air flow.

Rear adaptor, supply includes:
Adaptor frame with roof plate, incl. assembly parts
Dimensions WHD: 300 x 2200 x 200 mm
Colour RAL 7035