Rear adaptor for LCP Inline CW

Article number: SK 3312083

May be used to close the gap that emerges when installing an LCP Inline.

Article number:
SK 3312083
Product description
May be positioned to the rear of the set forward LCP Inline CW to close the existing gap to the rear section.
Material
Sheet steel, spray-finished
Colour
RAL 9005
Supply includes
Adaptor
With roof plate
Assembly parts
Dimensions
Width: 300 mm
Height: 2,000 mm
Depth: 200 mm
To fit
Enclosure type: VX IT
Packs of
1 pc(s).
Net weight
19 kg
Gross weight
22 kg
Customs tariff number
84159000
EAN
4028177961265
ETIM 9
EC002515
ETIM 8
EC002515
ECLASS 8.0
27180712
Product description
SK rear adaptor for depth compensation, ICP Inline CW, based on VX IT, WHD: 300 x 2000 x 200 mm, sheet steel, spray finished, RAL 7035
Rear adaptor, 3312.083 for LCP´s CW Inline Protruding SK
3313.530/560/570
Height: 2000 mm
Rear adaptor:
For optimum air routing and energy efficient
operation of the LCP Inline Protruding units, they protrude 200 mm in
front of the server racks.
To fill the gap in the rear section, the adaptor is
screwed-fastened onto the rear of the LCP to create a
uniform view and efficient air flow.

Rear adaptor, supply includes:
Adaptor frame with roof plate, incl. assembly parts
Dimensions WHD: 300 x 2000 x 200 mm
Colour RAL 9005