- Article number:
- SK 3312806
- Product description
- For mounting the roof-mounted cooling unit. The cut-out in the roof plate is arranged so that the roof-mounted cooling unit is positioned centrally on the enclosure.
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 7035
- Assembly instruction
- Use the assembly parts of the existing solid roof plate for assembly
- Electrical condensate evaporator SK 3355.720 cannot be used due to collision with the 19" level. Condensate discharge must be through the hose provided.
- To fit Model No.
- 3312.800
- 3185.730
- To fit
- Enclosure type: VX IT
VX
Width: = 800 mm
Depth: = 1,000 mm
- Packs of
- 1 pc(s).
- Net weight
- 5 kg
- Gross weight
- 7.6 kg
- Customs tariff number
- 94039910
- EAN
- 4028177958395
- ETIM 9
- EC000744
- ETIM 8
- EC000744
- ECLASS 8.0
- 27182405
- Product description
-
SK IT roof plate for VX IT, with mounting cut-out for 3312.800/3412.800 cooling unit, WD: 800 x 1000 mm, RAL 7035