- Article number:
- SK 3313612
- Benefits
- To selectively boost the energy efficiency of your climate control system
- Vertical brush strips for shielding the openings on the enclosure side where the LCU CW is installed
- Applications
- To separate the hot/cold zones within a enclosure with built-in LCU CW
- Material
- Sheet steel
Brush strip: Plastic, UL 94-HB
- Surface finish
- Spray-finished
- Colour
- RAL 9005
- Supply includes
- 4 brush strips
4 brackets
1 connector piece
Assembly parts
The supply only includes materials for the enclosure side where the LCU CW is installed.
- Assembly instruction
- The two brush strips inserted between the LCU CW and side panel will need to be shortened
- To fit
- Width: = 800 mm
Height: = 2,000 mm
= 2,200 mm
- Packs of
- 1 pc(s).
- Net weight
- 1.9 kg
- Gross weight
- 2.075 kg
- Customs tariff number
- 96035000
- EAN
- 4028177985506
- ETIM 9
- EC000322
- ETIM 8
- EC000322
- Product description
-
SK brush strip set for LCU CW, to fit width 800 mm and height 2000/2200 mm