- Article number:
- SK 3366505
- Design
- wall-mounted
Flat - Product description
- Energy-efficient Blue e wall-mounted cooling units in the output categories 300 W to 4000 W and with integral electrical condensate evaporator (from 1000 W).
- Benefits
- May be linked to the IoT interface via Blue e IoT adaptor for cooling units from 500 W cooling output with e-Comfort controller
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Fully wired ready for connection (plug-in terminal strip)
Drilling template
Assembly parts
Integral electric condensate evaporation
Assembly parts for internal mounting
Condenser with hydrophobic RiNano coating - Total cooling output to DIN EN 14511
- Cooling output L35 L35/50 Hz: 1.25 kW
Cooling output L35 L35/60 Hz: 1.25 kW
Cooling output L35 L50/50 Hz: 0.85 kW
Cooling output L35 L50/60 Hz: 0.92 kW - Rated operating voltage
- 230 V, 1~, 50 Hz/60 Hz
- Note on Model No.
- For external mounting of the cooling unit, trim frame 3377.000 including assembly parts may be fitted. This gives the cooling unit a closed front appearance.
- Rated current max.
- At 50 Hz: 6.5 A
At 60 Hz: 6.9 A - Start-up current max.
- At 50 Hz: 21 A
At 60 Hz: 23 A - Air throughput (unimpeded air flow)
- External circuit: 910 m³/h
Internal circuit: 860 m³/h - Energy efficiency ratio (EER) 50/60 Hz L35 L35
- Refrigeration factor L35 L35 (EER) 50 Hz: 1.69
Refrigeration factor L35 L35 (EER) 60 Hz: 1.79 - Design
- wall-mounted
- Special design
- Flat
- Dimensions
- Width: 435 mm
Height: 1,590 mm
Depth: 205 mm - Protection category to IEC 60 529
- External circuit IP 34
- Internal circuit IP 54
- Protection category NEMA
- UL Type 12
- Refrigerant/cooling medium
- Refrigerant: R-513A
Quantity: 0.7 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.44 t - Temperature control
- e-Comfort controller (factory setting +35 °C)
- Operating temperature range
- 10 °C...55 °C
- Storage temperature range
- -40 °C...70 °C
- Setting range
- 20 °C...50 °C
- Power consumption Pel
- Power consumption L35 L35/50 Hz: 0.74 kW
Power consumption L35 L35/60 Hz: 0.8 kW
Power consumption L35 L50/50 Hz: 0.8 kW
Power consumption L35 L50/60 Hz: 0.9 kW - Permissible operating pressure (p. max.)
- 28 bar
- Pre-fuse
- Miniature circuit-breaker/fuse: 10 A
- Packs of
- 1 pc(s).
- Net weight
- 50 kg
- Gross weight
- 59 kg
- Customs tariff number
- 84158200
- EAN
- 4028177977587
- ETIM 9
- EC000855
- ETIM 8
- EC000855
- ECLASS 8.0
- 27180704
- Product description
- SK Cooling unit Blue e, wall-mounted, slimline, 1.25 kW, 230 V, 1~, 50-60 Hz, sheet steel, WHD: 435 x 1590 x 205 mm
- Documentation
- Instructions – R-513A
- Instructions – R134a
- Safety instructions
TopTherm wall-mounted cooling unit Blue e
Design
wall-mounted (Flat)
Benefits :
IoT interface via Blue e IoT adaptor for cooling units from
500 W cooling output with e-Comfort controller
Material
Sheet steel
Colour
RAL 7035
Supply includes
Fully wired ready for connection (plug-in terminal strip)
Drilling template
Assembly parts
Integral electric condensate evaporation
Assembly parts for internal mounting
Condenser with hydrophobic RiNano coating
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 1.25 kW
Cooling output L35 L35/60 Hz: 1.25 kW
Cooling output L35 L50/50 Hz: 0.85 kW
Cooling output L35 L50/60 Hz: 0.92 kW
Rated operating voltage
230 V, 1~, 50 Hz/60 Hz
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 1.69
Refrigeration factor L35 L35 (EER) 60 Hz: 1.79
Design
wall-mounted
Special design
Flat
Dimensions
Width: 435 mm
Height: 1,590 mm
Depth: 205 mm
Protection category to IEC 60 529
External circuit IP 34
Internal circuit IP 54
Protection category NEMA
UL Type 12
Refrigerant/cooling medium
Refrigerant: R-513A
Quantity: 0.7 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.44 t
Temperature control
e-Comfort controller (factory setting +35 °C)
Operating temperature range
10 °C...55 °C
Storage temperature range
-40 °C...70 °C
Setting range
20 °C...50 °C
Net weight
50 kg
Design
wall-mounted (Flat)
Benefits :
IoT interface via Blue e IoT adaptor for cooling units from
500 W cooling output with e-Comfort controller
Material
Sheet steel
Colour
RAL 7035
Supply includes
Fully wired ready for connection (plug-in terminal strip)
Drilling template
Assembly parts
Integral electric condensate evaporation
Assembly parts for internal mounting
Condenser with hydrophobic RiNano coating
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 1.25 kW
Cooling output L35 L35/60 Hz: 1.25 kW
Cooling output L35 L50/50 Hz: 0.85 kW
Cooling output L35 L50/60 Hz: 0.92 kW
Rated operating voltage
230 V, 1~, 50 Hz/60 Hz
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 1.69
Refrigeration factor L35 L35 (EER) 60 Hz: 1.79
Design
wall-mounted
Special design
Flat
Dimensions
Width: 435 mm
Height: 1,590 mm
Depth: 205 mm
Protection category to IEC 60 529
External circuit IP 34
Internal circuit IP 54
Protection category NEMA
UL Type 12
Refrigerant/cooling medium
Refrigerant: R-513A
Quantity: 0.7 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.44 t
Temperature control
e-Comfort controller (factory setting +35 °C)
Operating temperature range
10 °C...55 °C
Storage temperature range
-40 °C...70 °C
Setting range
20 °C...50 °C
Net weight
50 kg