Liquid Cooling Package LCP rack industry

Article number: SK 3378380

Air/water heat exchanger in the bayed enclosure system VX25. To fit 600 or 800 mm deep, 2,000 mm high VX25 enclosures. Air outlet either with 5 kW on each side or 10 kW on one side only. Flexible options for water connection on the top or bottom of the unit.

Article number:
SK 3378380
Design
Water-carrying parts, copper/brass (Cu/CuZn)
Product description
Air/water heat exchanger in the bayed enclosure system VX25. To fit 600 or 800 mm deep and 2,000 mm high VX25 enclosures. Air outlet either with 5 kW on each side or 10 kW on one side only. Flexible options for water connection on the top or bottom of the unit.
Colour
RAL 7035
Supply includes
Cooling unit ready for connection, wired to terminal strip
Front door with display
Rear panel
Multilingual documentation
Total cooling output
L 35 W 10 at 2000 l/h: 9.5 kW
Rated operating voltage
230 V, 1~, 50 Hz/60 Hz
Power consumption Pel
At 50 Hz: 350 W
At 60 Hz: 350 W
Rated current max.
At 50 Hz: 2.65 A
At 60 Hz: 2.62 A
Permissible operating pressure (p. max.)
1: 6 bar
Type of electrical connection
Connection clamp
Duty cycle
100 %
Cooling medium
Water (see Internet for specifications)
Water inlet temperature
7 °C...30 °C
Water connections
G ¾" internal thread
Temperature control
e-Comfort controller (factory setting +35 °C)
Operating temperature range
5 °C...70 °C
Note
Bayable by screw-fastening at the sides
Dimensions
Width: 300 mm
Height: 2,000 mm
Depth: 800 mm
Noise level
60 dB(A)
Pre-fuse
Miniature circuit-breaker/fuse: 4 A
Setting range
20 °C...55 °C
Protection category to IEC 60 529
IP 55
Packs of
1 pc(s).
Net weight
127.5 kg
Gross weight
135.5 kg
Customs tariff number
84158300
EAN
4028177958272
ETIM 9
EC002515
ETIM 8
EC002515
ECLASS 8.0
27180712
Product description
SK Liquid cooling package, air/water heat exchanger in the bayed enclosure system VX25, 9.5 kW, 230 V, 1~, 50/60 Hz, water-carrying parts: copper/brass, WHD: 300 x 2000 x 800 mm
Approvals
Cyber Security Certificate
UL + C-UL (listed)
Declarations
Declaration of conformity
Documentation
Further information
Instructions
SK 3378.380

Air/water heat exchanger in baying system VX25, to fit 800 mm deep and
2000 mm high VX25
enclosures. Air outlet either with 5 kW on each side or 10 kW on one
side only. Options available for water connection on the top or bottom
of the unit.

Total cooling output L35 W10, 2000l/h: 9.5 kW
Rated operating voltage: 230 V, 1~, 50/60 Hz
Dimensions [W x H x D]: 300 x 2000 x 800 mm
Water-carrying parts: Cu/CuZn
Power consumption Pel 50/60 Hz: 350/350 W
Rated current max. 50/60 Hz: 2,65/2,62 A
Miniature circuit-breaker/fuse: 4 A
Refrigerant: Water (see specifications)
Permissible operating pressure p.: 1-6 bar
Ambient temperature range: 5°C to 70°C
Setting range: 20°C to 55°C
Water inlet temperature range: 7°C to 30°C
Controller: Comfortcontroller
Type of connection: Plug-in terminal strip
Protection category to IEC 60 529: IP54
Weight: 115 kg
Colour: RAL 7035
Certifications: cULus Listed, EAC