Connection adaptor

Article number: SV 3439010

For bar systems with 60 mm centre-to-centre spacing.

Article number:
SV 3439010
Material
Cover: ABS
Chassis: Fibreglass-reinforced, thermoplastic polyester (PBT)
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Rated current max.
600 A
Rated operating voltage
690 V, 3~
Note
The technical data may vary for UL applications
UL approval only applies in conjunction with AC application
The rated operating voltage for DC applications depends on the busbar arrangement in the busbar supports 9340.050/9341.050/9342.050.
Cable outlet
Top/bottom
For bar systems with centre-to-centre spacing
60 mm
Number of poles
3-pole
Dimensions
Width: 180 mm
Height: 247 mm
Connection of round conductors
35 ‐ 240 mm²
To fit busbars
Height: 5, 10 mm
Clamping area for laminated copper bars (W x H)
24 x 21 mm
Packs of
1 pc(s).
Net weight
4.36 kg
Gross weight
4.635 kg
Copper weight (kg per piece)
0.732
Customs tariff number
85369010
EAN
4028177236295
ETIM 9
EC001531
ETIM 8
EC001531
ECLASS 8.0
27370304
Product description
SV Connection adaptor, 600 A, 690 V, 3-pole, cable outet top/bottom, round conductor connection 35-240 mm², clamping area WH: 24x21 mm
Approvals
ABS
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
Technical details