Plate clamp

Article number: SV 3460500

For connecting laminated copper bars, no drilling required.

Article number:
SV 3460500
Product description
For connecting laminated copper bars, no drilling required.
Material
Sheet steel
Surface finish
Zinc-plated, passivated
Clamping area for laminated copper bars (W x H)
65 x 10 mm
To fit busbars
80 x 10 mm
To fit busbars
Busbar E-Cu
Packs of
3 pc(s).
Net weight
2.1 kg
Gross weight
2.202 kg
PCF per pack (cradle-to-gate)
8.4 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
85369010
EAN
4028177149793
ETIM 9
EC000001
ETIM 8
EC000001
ECLASS 8.0
27141146
Product description
SV Plate clamp, for laminated copper bar, clamping area WH: 65x10 mm, for busbar WH: 80x10 mm
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Safety instructions
Data sheets
Technical details
SV plate clamps
for E-CU busbars with 3 - 10 mm thickness.
For bar width: up to 80 mm
Clamping area: 65 x 10 mm
Tightening torque
Conductor connection clamp: 6 - 8 Nm
Material: sheet steel, zinc plated, passivated.