- Article number:
- HD 4000082
- Product description
- For the protection of switches or displays.
- Benefits
- Large viewing panel
- Gap-free transition between the viewing window and the frame
- External hinge
- With T handle for easy opening without a key
- Material
- Frame: Stainless steel 1.4301 (AISI 304)
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
Viewing window: Polycarbonate
- Supply includes
- 2 hinges
T handle
Assembly parts
- Visible area
- Viewing window width: 352 mm
Viewing window height: 185 mm
- Dimensions
- Width: 470 mm
Height: 290 mm
Depth: 65 mm
- To fit
- Enclosure type: HD compact enclosure
- IP protection category to IEC 60 529
- IP 55
- IK Code
- IK08
- Installation options
- For external mounting on surfaces.
- Type rating to 508A
- Type 1
- Type 12
- Type 13
- Packs of
- 1 pc(s).
- Net weight
- 2.84 kg
- Gross weight
- 2.896 kg
- Customs tariff number
- 39252000
- EAN
- 4028177985162
- ETIM 9
- EC002527
- ETIM 8
- EC002527
- ECLASS 8.0
- 27182204
- Product description
-
HD viewing window, with T handle, WxH: 470x290 mm, stainless steel, 1.4301