- Article number:
- VX 4166500
- Benefits
- For all-round mounting on the enclosure section
- The compression spring, designed as an insertion aid, ensures reliable mechanical and electrical connection in the system punchings
- Simply slides in from the side
- Safely and easily released with a screwdriver
- Installation options
- On the horizontal and vertical VX enclosure section
- On punched sections with mounting flanges, 23 x 64 mm
- On punched sections with mounting flanges, 23 x 89 mm, stainless steel
- On punched section without mounting flange, 23 x 64 mm
- On enclosures and rails with rectangular system punching 12.5 x 11 mm
- In VX SE, on the enclosure section in conjunction with VX adaptor rail
- In the VX SE base frame
-
- Dimensions
- Thread: M5
- To fit enclosure type
- VX
- Thread
- M5
- Packs of
- 20 pc(s).
- Net weight
- 0.16 kg
- Gross weight
- 0.173 kg
- Customs tariff number
- 73181692
- EAN
- 4028177942240
- ETIM 9
- EC002358
- ETIM 8
- EC002358
- ECLASS 8.0
- 23110815
- Product description
-
VX Captive nut, thread: M5