- Article number:
- SZ 4315100
- Design
- For power supply (with jack, without connector)
- Length
- 3,000 mm
- Dimensions
- Length: 3,000 mm
- Packs of
- 5 pc(s).
- Net weight
- 1.38 kg
- Gross weight
- 1.6 kg
- Customs tariff number
- 85444290
- EAN
- 4028177098633
- ETIM 9
- EC001576
- ETIM 8
- EC001576
- ECLASS 8.0
- 27060402
- Product description
- SZ Connection cable, for power supply with jack, without plug, L: 3000 mm
- Declarations
- Declaration of conformity UK