- Article no.:
- PS 4336000
- Product description
- For strain relief with cable entry. Depth-variable mounting on a 25 mm pitch pattern of holes on the horizontal enclosure section or in the TS base/plinth / Flex-Block.
- Material
- Steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Assembly instruction
- The fixing bolt for base/plinths is required for mounting on the TS base/plinth
- Dimensions
- Length: 985 mm
- To fit
- Enclosure type: TS
PC
TP universal console
Width: = 1,000 mm
- Suitable for width
- = 1,000 mm
- Packs of
- 2 pc(s).
- Net weight
- 5.2 kg
- Gross weight
- 5.848 kg
- Customs tariff number
- 73269098
- EAN
- 4028177099180
- ETIM 9
- EC000322
- ETIM 8
- EC000322
- ECLASS 8.0
- 27400604
- Product description
-
PS Cable clamp rail (right angle section), for W: 1000 mm