- Article number:
- SZ 4361000
- Product description
- For heavy installed equipment such as transformers. T-head screw and slot in the support rail accommodate all mounting dimensions.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- 2 system support rails (45 x 25 mm)
4 T-head screws M12 x 60 mm
Assembly parts
- Installation options
- On the vertical TS enclosure section via snap-on nuts TS 8800.808 or adaptor rails for VX compatibility, height-offset, via TS punched rail 25 x 38 mm
- On the VX SE enclosure section in the width (bottom and top) or in the depth (bottom and top) (without mounting plate) via snap-on nuts 8800.808.
- On the horizontal TS enclosure section: in the width, in the depth (without mounting plate)
- On base configuration rail for TP
- To fit
- Enclosure type: TS
Width: = 600 mm
- Packs of
- 2 pc(s).
- Net weight
- 2.816 kg
- Gross weight
- 3.2 kg
- Customs tariff number
- 73269098
- EAN
- 4028177099678
- ETIM 9
- EC000293
- ETIM 8
- EC001285
- ECLASS 8.0
- 27189261
- Product description
-
SZ Free-standing enclosure system, for W: 600 mm