Gland plate for TP

Article number: CM 5001225

Potential equalisation is provided via assembly components and earthing points.

Article number:
CM 5001225
Product description
Potential equalisation is provided via assembly components and earthing points.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Note
For greater stability and universal cable entry, the base opening is divided in the width for 1000, 1200 and 1600 mm wide enclosures, and is suitable for various configurations.
Several gland module plates need to be combined to close off the base completely in the TS-IT
Dimensions
Depth: 250 mm
To fit
Enclosure type: TS IT
TS
CM
TP
Width: = 1,200 mm
Packs of
1 pc(s).
Net weight
1.68 kg
Gross weight
1.82 kg
Customs tariff number
94039910
EAN
4028177523296
ETIM 9
EC002620
ETIM 8
EC002620
ECLASS 8.0
27189261
Product description
CM Gland plate, for CM, TP, D: 250 mm, for W: 1200 mm
Documentation
Info sheet