- Article number:
- VX_IT 5302168
- Design
- for VX IT 482.6 mm (19") mounting angles, dynamic
- Product description
- For width-variable mounting of standard 482.6 mm (19") mounting angles in 800 mm wide VX IT network/server enclosures.
- Benefits
- Symmetrical or asymmetrical installation supported
- More space for cable routing or integration of a Liquid Cooling Unit (LCU) with one-sided, asymmetrical (laterally offset) installation
- Ideal for integrating 482.6 mm (19") mounting angles for alternative installation with 21", 23", or 24" components
- To boost the energy efficiency of an integral rack climate control system, the surrounding area around the 482.6 mm (19") mounting level can be covered with air baffle plates, enabling the more selective use of the cooling airflow and minimising exhaust airflows
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 9005
- Supply includes
- Assembly parts
- Load capacity
- The maximum load capacity of one mounting level on this cross-member is 7,500 N per mounting level or 15,000 N per enclosure.
- Assembly instruction
- It is attached directly onto the enclosure frame. Only for use on the underside of the mounting angles.
- On the top, cross members are added for the VX IT standard mounting angle 5302167. For screw-fastening the mounting angles to the cross members, a mounting bracket for VX IT 482.6 mm (19") mounting angles 5302169 is additionally required.
- To fit
- Enclosure type: VX IT
Width: = 800 mm
- Packs of
- 2 pc(s).
- Net weight
- 6.1 kg
- Gross weight
- 6.3 kg
- PCF per pack (cradle-to-gate)
- 13.3 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177970847
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
VX IT cross-member for 19" mounting angles, dynamic, for depth- and width-variable mounting of 482.6 mm (19") mounting angles, dynamic, in the bottom of 800 mm wide VX IT network/server enclosures.