Compartment Rack VX IT divided into two, vented

Article number: VX 5313175

VX IT rack with two independent installation compartments, providing for independent cable routing to each compartment, optionally from above or below, and vented sheet steel front and rear doors for each compartment.

Article number:
VX 5313175
Product description
Smart enclosure solution for the integration of different applications into a central, shared enclosure, for different user groups with separate access control. Physically fully independent installations with similarly independent cabling. Rack divided into 2 installation compartments, enabling individual configuration of each single compartment and secure accommodation of your IT infrastructure.
Benefits
Enclosure pre-configured with 482.6 mm (19") mounting angles at the front and rear of each compartment, adjustable individually and independently of each other
Pre-configured 740 mm distance between mounting angles, individually adjustable
Door hinges can be swapped from right to left
Baying supported on all sides
Air baffle plates integrated into the 19" mounting frame
Max. door opening angle 130°, max. 115° in bayed suite
Technical specifications
Max. load capacity 500 kg per compartment
Material
Enclosure frame: Sheet steel, 1.5 mm
Roof plate: Sheet steel, 1.5 mm
Gland plate: Sheet steel, 1.0 mm
Front and rear door: Sheet steel, 1.5 mm
Mounting angles: Sheet steel, 2.5 mm
General colour
RAL 7035
Colour
Enclosure frame and panels: RAL 7035
19" mounting angles, hinges and handles spray-finished in RAL 9005
Supply includes
VX IT compartment rack, with two independent installation compartments
Each compartment with 482.6 mm (19") mounting angles, front and rear, screwed to the integrated dividers on the left and right
2 sheet steel doors, vented, front and rear
Gland plate divided in the centre, pre-configured across the entire rack depth
Comfort handle for proifile half-cylinders with security lock 3524 E
Including potential equalisation, prepared for the attachment of earthing straps
Two 482.6 mm (19") mounting angles front and rear per compartment, depth-variable, front angles with all-round integrated air baffles
4 keys
Dimensions
Width: 600 mm
Height: 2,200 mm
Depth: 1,000 mm
Distance between levels as delivered
740 mm
Number front doors
2
Number back doors
2
482.6 mm (19") attachment
2 x 23 U
Incl. 482.6 mm (19") mounting angles front and rear per compartment, adjustable individually and independently of each other
Installation of PDU vertically in the rear area
Vertical PDU with IEC C20 connection (max. length of PDU 1000 mm), Model No. 7979.117/.118/.217/.317/.417
Design
Compartment Rack, 2 x 23 U
Roof design
One-piece roof plate, with cable entry on both sides in the centre part of the roof
Design doors
Door opening angle max. 130°
Incl. 2-point locking rod
Rear door design
divided into two, vented
Front door design
divided into two, vented
Mounting angle design
19" mounting angles in the VX IT Compartment Rack
Base design
Base frame with pull-out, two-part solid gland plate pre-assembled
482.6 mm (19") level(s) version
2 x 23 U
Mounting angles position
482.6 mm (19") level, front and rear
Load capacity
1,000 kg
Note
Depending on how and where it is sited, the door opening angle may vary for selected applications
Basic material
Sheet steel
Packs of
1 pc(s).
Customs tariff number
94032080
EAN
4028177950054
ETIM 9
EC002499
ETIM 8
EC002499
ECLASS 8.0
27180207
Product description
VX IT Compartment Rack, vented, 19" mounting angles front and rear, 2 compartments, 2 x 23 U, WHD: 600x2200x1000 mm, enclosure frame and panels: RAL 7035, interior components: RAL 9005
Certificates
Surface finish
Declarations
Declaration of conformity
Manufacturer's declaration
Documentation
Instructions
Data sheets
Technical details
VX IT Compartment Rack
IT rack, with 2 independent installation compartments, installation
height 2x23 U, vented sheet steel front and rear doors.
Rack frame:
Pre-assembled IT rack, comprising a torsionally rigid, welded and fully
symmetrical frame of rolled, 9-fold closed hollow sections, with
punching in a 25 mm pitch pattern. Frame with integrated M6 blind rivet
nuts, to enable fittings to be mounted on the section without impairing
the degree of protection. All section edges are chamfered. Horizontal
sections with integrated channel above the PU foam seal as external
protection for the seal. Same sections on all sides, with two mounting
levels on each section, accessible from inside and outside, for fast and
space-saving interior installation. Square holes on all sides to enable
the use of cage nuts and metric screws up to thread M8.
Base:
Welded base frame with integrated reinforcement to enable direct bolting
of the enclosure to the floor from inside. Closed base frame with
pull-out, two-part solid gland plate pre-assembled.
Baying possible on all sides. Static load capacity up to 10,000 N, acc.
to UL 2416.
Front and rear door:
2x one-piece vented sheet steel front and rear doors, with 85%
ventilation openings, painted in RAL 7035. Doors reinforced with tubular
door frame with integrated punching in a 25 mm pitch pattern and
integrated hammer-head cut-outs for cable clamping. Each door possesses
two hinges and a 2-point locking system. Door hinges can be swapped from
right to left. Door opening angle 130° for stand-alone enclosures and
with baying. All doors with comfort handle for semi-cylinder (30/10) mm,
fitted with security lock 3524 E.
Roof plate:
One-piece roof plate, with cable entry on both sides via brush strips in
the centre part of the roof.
Mounting levels:
Enclosure pre-configured with 482.6 mm (19") mounting level, front and
rear, per compartment, adjustable individually and independently of each
other.
Mounting levels comprising universal mounting angles for server, network
and electronics applications, front and rear, depth-variable, 12.5 mm
pitch pattern, screwed to the integrated dividers on the left and right.
Air baffle plates already integrated into the 19" mounting angles.
Mounting angles front and rear, material thickness 2.5 mm, with
additional pitch pattern in accordance with the standard EIA 310 E.
Scope of supply:
Pre-assembled enclosure, including assembly instructions and 4 door keys
Potential equalisation:
All panel parts with automatic potential equalisation or prepared for
the attachment of earthing straps. Front and rear doors require
additional earthing straps for connection to the rack frame.
19" mounting accessories are supplied loose within the scope of supply.
A potential equalisation kit is available as an accessory.
Cable duct:
Enclosure with integrated vertical cable ducts on both sides. Each cable
duct comprises a number of fully separated cable routing channels
corresponding to the number of compartments. Each compartment is thus
assigned two protected cable routing channels within the cable ducts on
either side, for cable routing between the compartment and the roof and
base sections of the rack.
Side panels:
Side panels are not included in the scope of supply. Dividers already
pre-assembled left and right within the scope of supply. No side panels
or further dividers are actually necessary, though horizontally divided,
lockable side panels or one-piece, screw-fastened side panels may be
selected as optional accessories from the VX IT accessory range (e.g.
end of a bayed suite).
Intermediate shelves:
The intermediate shelves incorporated as dividers between the
compartments possess a load-bearing capacity of 100 N and can be used to
set down tools, installation materials or documentation during
installation.

Material:
Enclosure frame, roof: Sheet steel 1.5 mm
Dividers between the compartments: Sheet steel 1.25 mm
Gland plate: Sheet steel 1.0 mm
Front and rear door: Sheet steel 1.5 mm
482.6 mm (19") mounting angles: Sheet steel 2.5 mm

Surface finish (sheet steel):
Triple surface treatment for corrosion protection and resistance to
mineral oils, lubricants, machining emulsions and solvents: Nanoceramic
coating, electrophoretic dipcoat priming, textured powder coating in RAL
7035.

Protection category:
Protection category acc. to IEC 60 529 (with side panels mounted or in a
sealed bayed suite): IP 00:
Protection category acc. to NEMA (with side panels mounted or in a
sealed bayed suite): IP 00

Surface:
Frame and all panel parts painted in RAL 7035,
19" mounting system, hinges and handles painted in RAL 9005.

Approvals:
CE conformity
Dimensions: (WHD): 600x2200x1000 mm
Model no. VX IT 5313.175
Manufacturer: Rittal GmbH & Co. KG