Slide rail, 1 U, static installation for VX IT, TS IT, TX CableNet

Article number: DK 5501450

For mounting between a front and a rear pair of mounting angles.

Article number:
DK 5501450
Product description
Side system punchings for mounting accessories and cooling components that expel to the side.
Benefits
Simply locate into the system punchings of the 482.6 mm (19") mounting brackets after adjusting the required 482.6 mm (19") distance between levels
Applications
For mounting on the front mounting level
To support heavy installed equipment
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Distance between mounting levels
745 mm
Length
675 mm
Installation options
for 482.6 mm (19") mounting angles, standard
Assembly instruction
The 482.6 mm (19") spacing between levels in the VX IT must be adjusted accordingly prior to installation
Load capacity
800 N, static
Note
Effective contact surface 35 mm per side
Contact surface
Width: 35 mm
To fit
Enclosure type: VX IT
TS IT
Packs of
2 pc(s).
Net weight
1.8 kg
Gross weight
2.02 kg
PCF per pack (cradle-to-gate)
7.6 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177679009
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Slide rail, 1 U, D: 675 mm, 80 kg, static, For two 482.6 mm (19") attachment level (front+rear), distance between levels:: 745 mm, static installation, for 482.6 mm (19") system punchings
Documentation
Instructions