Component shelf, static installation for VX IT, TS IT, TE, TX CableNet

Article no.: DK 5501655

For static installation between two 482.6 mm (19") mounting levels.

Article no.:
DK 5501655
Benefits
Tool-free, time-saving one-man assembly
Applications
Depth-variable to adapt to individual distances between levels
Material
Sheet steel
Surface finish
Spray-finished
Colour
RAL 9005
Supply includes
Assembly parts
Installation options
482.6 mm (19") L mounting angles, front and rear
482.6 mm (19") mounting frames front and rear
Applications
For larger distances between levels, you will need to reduce the preconfigured distance, load capacity 50 kg.
Load capacity
50 kg
Dimensions
Width: 484 mm
To fit
Enclosure type: VX IT
TS IT
TE
TX CableNet
Distance between levels
400 ‐ 600 mm
Units
0.5 U
Packs of
1 pc(s).
Net weight
4.5 kg
Gross weight
4.82 kg
PCF per pack (cradle-to-gate)
25 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177679092
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Component shelf, WxH: 484 mm x 0,5 U, 50 kg, distance between levels: 400-600 mm, depth-variable, RAL 9005
Documentation
Quick guide
482.6 mm (19") - component shelf, static installation
Depth-variable perforated component shelf, pull-out,
for L-shaped mounting angles and similar mounting
angle shapes. For static installation between two
482.6 mm (19") mounting levels.
Depth-variable to adapt to individual
distances between levels from 400 to 600 mm.
Tool-free, time-saving one-man assembly
from the enclosure front.
Locate, pull-out, snap into position.
Perforated component shelf surface to support
climate control inside the enclosure.
Load capacity 50 kg. Component shelf height 1/2 U.

Material: Sheet steel
Surface finish: Spray-finished
Colour: RAL 9005
Model No DK: 5501.655
Manufacturer: Rittal