Component shelf, pull-out for VX IT, TS IT, TE, TX CableNet

Article no.: DK 5501685

For mounting between two 482.6 mm (19˝) mounting angles.

Article no.:
DK 5501685
Product description
For mounting between two 482.6 mm (19”) mounting levels, on 482.6 mm (19”) mounting angles or 482.6 mm (19”) mounting frames.
Benefits
Tool-free, time-saving one-man assembly from the enclosure front
Self-locking
Fully extendible
Applications
Depth-variable to adapt to individual distances between levels
Material
Sheet steel
Surface finish
Base: Spray-finished
Telescopic slides/installation kit: Zinc-plated
Colour
RAL 9005
Supply includes
Component shelf, slotted
Telescopic slide with mounting kit
Assembly parts
Load capacity
50 kg
Dimensions
Width: 419 mm
Depth: 700 mm
To fit
Enclosure type: VX IT
TS IT
TE
TX CableNet
Distance between levels
600 ‐ 900 mm
Units
1 U
Packs of
1 pc(s).
Net weight
7.953 kg
Gross weight
8.52 kg
PCF per pack (cradle-to-gate)
32.4 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177679122
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Component shelf, WHD: 419x1 Ux700 mm, 50 kg, distance between levels: 600-900 mm, Pull-out, RAL 9005
Documentation
Quick guide
482.6 mm (19") - component shelf, pull-out
482.6 mm component shelf, with telescopic slide, for
L-shaped mounting angles and similar mounting angle
shapes. For mounting between two 482.6 mm (19")
mounting angles. Complete kit including depth-variable
installation kit for 482.6 mm (19") mounting levels
from 600 to 900 mm.
Tool-free, accessory-free, time-saving one-man
assembly from the enclosure front.
Locate, pull-out, snap into position.
Perforated component shelf surface to support climate
control inside the enclosure. The component shelf is
self-locking, fully extendible.
Component shelf depth 700 mm, load capacity 50 kg,
component shelf height 1 U.

Material: Sheet steel
Surface finish: Spray finished
Colour: RAL 9005
Model No. DK: 5501.685