- Article number:
- DK 5502155
- Product description
- For simple, fast cable attachment.
- Benefits
- Tool-free mounting in the system punchings with 10.5 x 12.5 mm, with a quarter rotation
- Applications
- Direct use on the horizontal VX frame section, on the support strips and mounting angles of the VX IT 482.6 mm (19") interior installation, on the cable route or on punched sections with mounting flanges
- Material
- Plastic
- Supply includes
- 10 nylon tapes
10 holders
- Dimensions
- Length: 400 mm
- Packs of
- 10 pc(s).
- Net weight
- 0.07 kg
- Gross weight
- 0.084 kg
- Customs tariff number
- 39269097
- EAN
- 4028177681217
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
DK Nylon tape supports, L: 400 mm, RAL 9005