- Article number:
- DK 5502405
- Design
- Tool-free assembly
- Product description
- For system-compatible cable deflection while complying with minimal bending radii and to accommodate surplus cables and excess length. The elements may optionally be used individually or in combination for cable routing. They may be combined into semi-circular or circular elements.
- Benefits
- Simple assembly with tool-free quick-release fastening
- Alternatively suitable for screw-fastening
- Integral multifunctional punching for attaching cable routing components
- Integral mounting holes for fixing the PDUs in a 7 U pitch pattern via a keyhole recess
- Applications
- For vertical cable routing and strain relief with network and server applications
- Material
- Plastic to UL 94-V0
- Colour
- RAL 9005
- Supply includes
- Mounting clips and assembly parts
- Packs of
- 20 pc(s).
- Net weight
- 1 kg
- Gross weight
- 1.187 kg
- Customs tariff number
- 39269097
- EAN
- 4028177679405
- ETIM 9
- EC002624
- ECLASS 8.0
- 27189265
- Product description
-
DK Cable manager, RAL 9005