Adaptor for tilt coupler

Article number: CP 6206550

Article number:
CP 6206550
Product description
CP 60 to support arm connection ▭ 120 x 65 mm
Material
Cast aluminium
General colour
RAL 7035
Colour
RAL 7035
Packs of
1 pc(s).
Net weight
0.47 kg
Gross weight
0.486 kg
Customs tariff number
76169990
EAN
4028177928633
ETIM 9
EC000882
ECLASS 8.0
27400556
Product description
CP Adaptor CP 60 to 210x65 mm
Documentation
Info sheet
Data sheets
Technical details