- Article number:
- CP 6206850
- Design
- Pivot with jib
- Product description
- For direct, vertically hinged integration into machines and systems.
- Benefits
- With integral rotation range restricter
- Applications
- Enclosure suspended or top-mounted
- Colour
- RAL 7024/7035
- Jib length
- 200 mm
- Installation options
- To fit enclosures with support arm connection Ø 130 mm
- Load capacity (static)
- 700 N
- Rotation angle/swivel area
- approx. 310°
- The range of rotation can be limited by inserting the grub screws provided
- Packs of
- 1 pc(s).
- Net weight
- 2.66 kg
- Gross weight
- 2.86 kg
- Customs tariff number
- 76169990
- EAN
- 4028177707931
- ETIM 9
- EC002622
- ECLASS 8.0
- 27189263
- Product description
-
CP Pivot with jib, for wall mounting