- Article number:
- SM 6446030
- Product description
- The integral touchpad eliminates the need for installation of an additional, correct protection category mouse, and cabling is also reduced. The short stroke keys are easily identified by edge embossing, less force is required to operate them, and they have good positive key actuation.
- Benefits
- The separate number pad enables the parameters to be entered quickly
- Sealed, wipeable surface finish
- High level of mechanical and chemical resistance as per DIN 42 115.
- Material
- Front panel: Aluminium
- Supply includes
- USB connection cable, length 1.8 m
Seal
Drilling template
Assembly parts for surfaces
- Dimensions
- Width: 482.6 mm
Height: 177 mm
Depth: 30 mm
- Number keys
- 2.6 N
- Number keys
- 0.3 mm
- Interfaces
- 1 x USB
- Number keys
- 105
- Layout
- German
- Resolution capacitive touchpad
- 40 pixels/mm
- Lifetime
- 3 million switching cycles
- Dimensions
- Thread: M5
Thread length: 20 mm
- Operating temperature range
- -40 °C...90 °C
- IP protection category to IEC 60 529
- IP 65 (at the front, sealed)
- Packs of
- 1 pc(s).
- Net weight
- 1.44 kg
- Gross weight
- 1.82 kg
- Customs tariff number
- 84716060
- EAN
- 4028177682115
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
SM Built-in keyboard 19"/4 U, WHD: 482,6x177x30 mm, Installation depth: 23 mm, german, With integral touchpad