- Article number:
- CP 6538010
- Design
- With support arm connection CP 40, stainless steel
- Material
- Enclosure and door: Stainless steel 1.4301 (AISI 304)
Handle strips: Plastic approved for use with foodstuffs, dyed blue
- Surface finish
- Brushed, grain 400
- General colour
- Stainless steel
- Colour
- Handle strips: similar to RAL 5002
- Supply includes
- Enclosure of all-round solid construction
Cut-out and reinforcement for support arm system CP 40 stainless steel
Fastener with guide plate
Door with sealing frame and side handle strips
Lock: 3 mm double-bit
- Dimensions
- Width: 400 mm
Height: 400 mm
Depth: 150 mm
- IP protection category to IEC 60 529
- IP 66
- Protection category NEMA
- NEMA 12
- Note
- The support arm connection and door hinge may be swapped over by rotating the enclosure
- 3 mm double-bit lock insert may be exchanged for 41 mm lock inserts, plastic handles and T handles, type C
- Basic material
- Stainless steel 1.4301 (AISI 304)
- Note on Model No.
- Matching mounting panel 5050.453 with dispatch bag 5050.507
- Packs of
- 1 pc(s).
- Net weight
- 8.84 kg
- Gross weight
- 8.85 kg
- PCF per pack (cradle-to-gate)
- 43.29
- Customs tariff number
- 94032080
- EAN
- 4028177220386
- ETIM 9
- EC002504
- ECLASS 8.0
- 27180505
- Product description
-
CP Command panel housing with door, WHD: 400x400x150 mm, Stainless steel 1.4301