- Article number:
- CX 6707000
- Design
- Pedestal
- Material
- Enclosure: Sheet steel 1.5 mm
Door: Sheet steel, 2.0 mm, all-round foamed-in PU seal
Mounting plate: Sheet steel, 2.5 mm
- Surface finish
- Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
Mounting plate: Zinc-plated
- Colour
- RAL 7035
- Supply includes
- Enclosure open at top
Door or double-door at front, with 3-point locking system
Mounting plate
Gland plates
Lock: 3 mm double-bit
- Dimensions
- Width: 1,600 mm
Height: 675 mm
Depth: 500 mm
- Dimensions mounting plate (W x H)
- 1,520 mm x 625 mm
- Number of doors
- 2
- Door opening angle
- 130°
- IK Code
- IK10
- Note
- A cover plate is required to seal the pedestal
- A desk unit and desk unit cover plate are required for 2-part console assembly
- A desk unit and console are required for 3-part console assembly.
- IP protection category to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 1
- NEMA 12
- Basic material
- Sheet steel
- Number of locks
- 1
- Lock version
- 3-point lock system
- Lock insert
- 3 mm double-bit
- Lock
- Lock version: 3-point lock system
Number of locks: 1
Lock insert: 3 mm double-bit
- Packs of
- 1 pc(s).
- Net weight
- 78 kg
- Gross weight
- 81 kg
- Customs tariff number
- 94032080
- EAN
- 4028177983731
- ETIM 9
- EC000784
- ETIM 8
- EC000784
- ECLASS 8.0
- 27180504
- Product description
-
CX console system, pedestal, WxHxD: 1600x675x500 mm, sheet steel