- Article number:
- CX 6740000
- Design
- One-piece consoles
- Material
- Enclosure: Sheet steel 1.5 mm
Door and console cover: Sheet steel, 2.0 mm, all-round foamed-in PU seal
Mounting plate: Sheet steel, 2.5 mm
- Surface finish
- Enclosure, cover and door: Dipcoat-primed, powder-coated on the outside, textured paint
Mounting plate: Zinc-plated
- Colour
- RAL 7035
- Supply includes
- Enclosure, solid back and sides
Door or double-door at front, with 3-point locking system
Mounting plate
Cover with cam locks, hinged at the rear, 2 stays with automatic latching. Automatic unlatching on the left, manual on the right.
Gland plate
Lock: 3 mm double-bit
- Dimensions
- Width: 1,000 mm
Height: 970 mm
Depth: 400 mm
- Dimensions mounting plate (W x H)
- 920 mm x 900 mm
- Depth (top)
- 495 mm
- Depth (bottom)
- 400 mm
- Number of doors
- 2
- IK Code
- IK10
- IP protection category to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 1
- NEMA 12
- Basic material
- Sheet steel
- Dimensions
- Width: 1,000 mm
Height: 970 mm
Depth (top): 495 mm
Depth (bottom): 400 mm
- Packs of
- 1 pc(s).
- Net weight
- 72 kg
- Gross weight
- 75.25 kg
- Customs tariff number
- 94032080
- EAN
- 4028177983632
- ETIM 9
- EC000784
- ETIM 8
- EC000784
- ECLASS 8.0
- 27180504
- Product description
-
CX one-piece console, WxHxD: 1000x970x400 mm, sheet steel