- Article number:
- IW 6900710
- Design
- Designer door, rear door
- Material
- Enclosure, designer door, rear door: Sheet steel
- Surface finish
- Enclosure: Dipcoat-primed, powder-coated on the outside, textured paint
- Colour
- Decorative trim panels: RAL 7015
- Supply includes
- Enclosure sealed at the sides
Three-piece gland plates
Levelling feet
Designer door, rear door
- Dimensions
- Width: 600 mm
Height: 900 mm
Depth: 600 mm
- IP protection category to IEC 60 529
- IP 55
- Packs of
- 1 pc(s).
- Net weight
- 46.8 kg
- Gross weight
- 48.8 kg
- PCF per pack (cradle-to-gate)
- 185.9 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94032080
- EAN
- 4028177968516
- ETIM 9
- EC002502
- ETIM 8
- EC002502
- ECLASS 8.0
- 27180501
- Product description
-
IW Industrial Workstation, enclosure width x height x depth: 600x900x600 mm, with designer door at the front, rear door